HUBBELL
Metal Raceway, PlugTrak, 15A 125V, 1 Circuit, 10 Receptacle, 5' Aluminum
Image of HBLALU20GB506 Metal Raceway, PlugTrak, 15A 125V, 1 Circuit, 10 Receptacle, 5' Aluminum

Metal Raceway, PlugTrak, 15A 125V, 1 Circuit, 10 Receptacle, 5' Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU20GB506

Metal Raceway, PlugTrak, 15A 125V, 1 Circuit, 10 Receptacle, 5' Aluminum

  • Multiple spacing configurations
  • Satin anodized scratch resistant finish
  • Hubbell designed and manufactured single receptacle
  • Insulation displacement wiring provides superior wire retention

General

Catalog Number

HBLALU20GB506

EU RoHS Indicator

Contact Manufacturer

Item Type

Aluminum Pre-Wired PlugTrak

Number of Receptacles

10

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Series

Aluminum

Specifications

  • Circuits - Single
  • Material - Anodized Aluminum
  • Number of Receptacles - 10 Singles
  • PlugTrak Length - 5 Foot
  • Receptacle Face - Thermoplastic
  • Receptacle Spacing - 6 Inch

Style

Standard

Type

Single Circuit

UPC

783585113234

Dimensions

Length

5 ft

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Operational

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Configuration

Number of Receptacles

10

Logistics

Carton Quantity

2