HUBBELL
Metal Raceway, Fixture Box, 5.5" Diameter, HBL500/700/750 Series, Ivory
Image of HBL5738AIVA Metal Raceway, Fixture Box, 5.5" Diameter, HBL500/700/750 Series, Ivory
Image of HBL5738AIVA Metal Raceway, Fixture Box, 5.5" Diameter, HBL500/700/750 Series, Ivory

Metal Raceway, Fixture Box, 5.5" Diameter, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5738AIVA

Metal Raceway Fixture Box, 5.5" Diameter, HBL500/700/750 Series

  • Fixture Box
  • 5.5" Diameter
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5738AIVA

Color

Ivory

Item Type

Combination HBL500/HBL700/HBL750 Series

Product Family

HBL500;HBL700;HBL750

Style

Fixture Box

Type

Boxes

UPC

783585423272

Dimensions

Weight

0.7 lb

Logistics

Carton Quantity

5

Pallet Quantity

990