HUBBELL
Metal Raceway, Box, 5-Gang, Standard Depth, HBL500/700/750 Series, Ivory
Image of HBL57485IVA Metal Raceway, Box, 5-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Metal Raceway, Box, 5-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL57485IVA

Metal Raceway Box, 5-Gang, Standard Depth, HBL500/700/750 Series

  • 5-Gang
  • Standard Depth
  • HBL500/700/750 Series

General

Catalog Number

HBL57485IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

5-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Standard

Type

Boxes

UPC

783585423586

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

5-Gang

Logistics

Carton Quantity

5