HUBBELL
Image of HBL5752IVA Metal Raceway, Alarm Box, 2-Gang, HBL500/700/750 Series, Ivory

Metal Raceway, Alarm Box, 2-Gang, HBL500/700/750 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL5752IVA

Metal Racewayarm Box, Double, HBL500/700/750 Series

  • Alarm Box
  • 2-Gang
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5752IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

2-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Alarm

Type

Boxes

UPC

783585423708

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5