HUBBELL
Metal Raceway, HBL6750 Series, Device Cover Plate, 3-Gang, 2) Duplex and 1) Modular, Gray
Image of HBL6747BBFGY Metal Raceway, HBL6750 Series, Device Cover Plate, 3-Gang, 2) Duplex and 1) Modular, Gray

Metal Raceway, HBL6750 Series, Device Cover Plate, 3-Gang, 2) Duplex and 1) Modular, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6747BBFGY

Metal Raceway, HBL6750 Series, Device Cover Plate, 3-Gang, 2) Duplex and 1) Modular, Gray

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

General

Catalog Number

HBL6747BBFGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Number of Gang(s)

3-Gang

Series

HBL6750 Series

Specifications

Material - Galvanized Steel

Style

Duplex and Modular Furniture

Type

Cover Plates

UPC

783585218038

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5