WBP_HBL6747BXXGY_PRODIMAGE
WBP_HBL6747BXXGY_PRODIMAGE

Metal Raceway, Plate, 3-Gang, 1 Duplex 2 Blank, HBL6750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL6747BXXGY

Metal Raceway, Plate, 3-Gang, 1 Duplex 2 Blank, HBL6750 Series, Ivory

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL6750 Series
Number of Gang(s)
3-Gang
Series
HBL6750
Style
Duplex and Blank
Type
Cover Plates
UPC
783585218090

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5