HUBBELL
Metal Raceway, HBL6750 Series, Device Cover Plate, 2-Gang, 2) Communication, Gray
Image of HBL6747C2GY Metal Raceway, HBL6750 Series, Device Cover Plate, 2-Gang, 2) Communication, Gray

Metal Raceway, HBL6750 Series, Device Cover Plate, 2-Gang, 2) Communication, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6747C2GY

Metal Raceway HBL6750 Series, Device Cover Plate, Double, Two Communication

  • One Opening for 2-Gang Commercial Device Plate, One Blank
  • Use with commercially available 2-gang flush plates

General

Catalog Number

HBL6747C2GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Number of Gang(s)

3-Gang

Series

HBL6750 Series

Specifications

Material - Galvanized Steel

Style

Commercial Device Plate Opening and Blank

Type

Plates

UPC

783585218137

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5