HUBBELL
WBP_HBL5744S2IV_PRODIMAGE
WBP_HBL5744S2IV_PRODIMAGE

Metal Raceway, Box, 2-Gang, Deep, HBL500/700/750 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5744S2IVA

Metal Raceway Box, Double, Deep, HBL500/700/750 Series

Product details

General

Catalog Number

HBL5744S2IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

2-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Deep

Type

Boxes

UPC

783585423401

Logistics

Carton Quantity

5

Pallet Quantity

945