HUBBELL
Image of HBL57472IVA Metal Raceway, Box, 2-Gang, Shallow, HBL500/700/750 Series, Ivory

Metal Raceway, Box, 2-Gang, Shallow, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL57472IVA

Metal Raceway Box, Double, Shallow, HBL500/700/750 Series

  • 2-Gang
  • Shallow
  • HBL500/700/750 Series

General

Catalog Number

HBL57472IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Number of Gang(s)

2-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Shallow

Type

Boxes

UPC

783585423487

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1435