text.skipToContent text.skipToNavigation

PJS126G

by multiple brands 

Catalog ID: PJS126G

Metal Raceway, Device Plates, 2-Gang, 1) Duplex, 1) Toggle, Gray Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Gray
Construction Stamped
Cutout 1) Toggle, 1) Decorator
EU RoHS Indicator No
Item Type Screw Mount
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 2-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Series
  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750
Size Standard
Style 1-Toggle, 1-Decorator
Type Plates
UPC 883778115325

Dimensions

Display Size Standard Sized
Thickness 0.03

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads