Metal Raceway, Coupling, HBL2000 Series
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL2001C
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
Metal Raceway, Coupling, HBL2000 Series
Uses HBL 2000 Series raceway and fitting and accessories to customize the install
Scratch resistant finish
For use upto 600V AC
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL2000 Series
Material
Steel
Series
HBL2000
HBL2000A
MetalPlugTrak
Style
Coupling
Type
Miscellaneous Fittings
UPC
783585214146
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
50
Pallet Quantity
17550
Resources and downloads
Specifications
WIRING_HBL2001C_spec
Catalogs
WDK Catalog Full 2024
Catalog Page
Download All
WDK S-48 Catalog Page
WDK S-12 Catalog Page
WDK S-11 Catalog Page
Warranty
Industrial & Commercial Products
Installation Manuals
WIRING_PD2228_INSTALLINST
Sales Drawings
WDK_HBL2001C_DRAWINGS_PDF
Engineering Drawing
HBL2001C AutoCAD Drawing