HUBBELL
Metal Raceway, Internal Left/Right Elbow, HBL2000 Series, Gray
Image of HBL2017BRGY Metal Raceway, Internal Left/Right Elbow, HBL2000 Series, Gray
Image of HBL2017BRGY Metal Raceway, Internal Left/Right Elbow, HBL2000 Series, Gray

Metal Raceway, Internal Left/Right Elbow, HBL2000 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2017BRGY

Metal Raceway, Internal Left/Right Elbow, HBL2000 Series, Gray

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables
  • Used for Category 5, 5e, 6 and 6A applications

General

Catalog Number

HBL2017BRGY

Color

Gray

EU RoHS Indicator

Item Type

HBL2000 Series

Material

Steel

Product Family

HBL2000;HBL2000A

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Bend Radius Internal Elbow
  • Trak Item - Fittings

Style

Internal

Type

Elbows

UPC

783585214337

Dimensions

Weight

0.3 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5