HUBBELL
Image of HBL3003GY Metal Raceway, HBL3000 Series, Support Clip, Gray

Metal Raceway, HBL3000 Series, Support Clip, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3003GY

Metal Raceway HBL3000 Series, Support Clip

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3003GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Trak Fitting - Mounting Clip
  • Trak Item - Fittings

Style

Coupling

Type

Miscellaneous Fittings

UPC

783585215167

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10