HUBBELL
Image of HBL3082GY Metal Raceway, HBL3000 Series, Conduit Connector, Gray

Metal Raceway, HBL3000 Series, Conduit Connector, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3082GY

Metal Raceway HBL3000 Series, Conduit Connector

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3082GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Trak Fitting - Conduit Connector
  • Trak Item - Fittings

Style

Connector

Type

End Fittings

UPC

783585215594

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10