HUBBELL
Image of HBL518IV Metal Raceway, External Elbow, HBL500 Series, Ivory

Metal Raceway, External Elbow, HBL500 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL518IV

Metal Raceway, External Elbow, HBL500 Series, Ivory

For outside surfaces at right angles

General

Catalog Number

HBL518IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

Material - Galvanized Steel

Style

External

Type

Elbows

UPC

783585216744

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

2870