HUBBELL
WBP_HBL518W_PRODIMAGE
WBP_HBL518W_PRODIMAGE

Metal Raceway, External Elbow, HBL500 Series, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL518W

Metal Raceway, External Elbow, HBL500 Series, White

  • For outside surfaces at right angles

Product details

General

Catalog Number

HBL518W

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Series

HBL500

Specifications

Material - Galvanized Steel

Style

External

Type

Elbows

UPC

783585145228

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Resources and downloads