HUBBELL
Metal Raceway, Mounting Clip, HBL500/HBL750 Series, White
Image of HBL5703W Metal Raceway, Mounting Clip, HBL500/HBL750 Series, White

Metal Raceway, Mounting Clip, HBL500/HBL750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5703W

Metal Raceway, Mounting Clip, HBL500/HBL750 Series, White

  • Mounting Clip
  • HBL500/HBL750 Series
  • White

General

Catalog Number

HBL5703W

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Clip

Type

Miscellaneous Fittings

UPC

783585230061

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100