text.skipToContent text.skipToNavigation

HBL5783IVA

by multiple brands 

Catalog ID: HBL5783IVA

Metal Raceway, Box Connector, HBL500/700/750 Series, Ivory

Product Details

General

Color Ivory
EU RoHS Indicator Contact Manufacturer
Item Type Combination HBL500/HBL700/HBL750 Series
Material Steel
Series
  • HBL500
  • HBL700
  • HBL750
Style Connector
Type End Fittings
UPC 783585423753

Logistics

Carton Quantity 5