text.skipToContent text.skipToNavigation

HBL711WA

by multiple brands 

Catalog ID: HBL711WA

Metal Raceway, 90 Degree Flat Elbow, HBL700/750 Series, White

Product Details

General

Color White
Item Type Dedicated HBL700 Series
Material Steel
Series
  • HBL700
  • HBL750
Style Flat
Type Elbows
UPC 783585423920

Logistics

Carton Quantity 10