HUBBELL
Metal Raceway, Armored Cable Connector, HBL500/HBL750 Series
Image of HBL5790B Metal Raceway, Armored Cable Connector, HBL500/HBL750 Series

Metal Raceway, Armored Cable Connector, HBL500/HBL750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5790B

Metal Raceway, Armored Cable Connector, HBL500/HBL750 Series

  • Armored Cable Connector
  • HBL500/HBL750 Series

General

Catalog Number

HBL5790B

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

  • Trak Fitting - 1/2 Inch Armored Cable Connector
  • Trak Item - Fittings
  • Trak Material - Cold Rolled Steel

Style

Connector

Type

Miscellaneous Fittings

UPC

783585217352

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5

Pallet Quantity

2800