text.skipToContent text.skipToNavigation

HBL20C315IV

by multiple brands 

Catalog ID: HBL20C315IV

Metal PlugTrak, 64", 15A 10 Receptacle, 6' Cord and Plug, Ivory

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

Product Details

General

Color Ivory
EU RoHS Indicator Contact Manufacturer
Item Type Pre-Wired PlugTrak
Number Of Receptacles 10
Performance
  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper
Style Portable
Type Single Circuit
UPC 783585214511

Dimensions

Length 64 in

Electrical Ratings

Current / Amperage Rating 15 A

Conductor Related

Wire Size #12 AWG THHN

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity 2

Resources/Downloads

Installation/Instruction Manual (IOM)