Metal Raceway, Base Cutter, HBL4750 Series
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL640B
Brand
Hubbell Wiring Device-Kellems
Metal Raceway Base Cutter, HBL4750 Series
Portable cutter for HBL4750 Series Raceway Base
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL4750 Series
Material
Steel
Series
HBL4750
Style
Standard
Type
Base Cutter
UPC
783585217482
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Resources and downloads
Specifications
Wiring HBL640B Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
Download All
WDK S-26 Catalog Page
WDK S-49 Catalog Page
Warranty
Industrial & Commercial Products
Installation Manuals
WIRING_PD2244_INSTALLINST
Sales Drawings
WDK_HBL640_DRAWING_PDF
Engineering Drawing
HBL640B AutoCAD Drawing