HUBBELL
Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length
Image of PW1BC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length
Image of PW1BC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length
Image of PW1BC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length
Image of PW1BC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length
Image of PW1BC7 Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length
Discontinued

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1, Base, Cover, 7' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1BC7

Non-Metallic Raceway, Latching PremiseTrak, Wall-TRAK1,Base, Cover, 7'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

7' Base and Cover

Catalog Number

PW1BC7

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

PW1, WallTrak- Latching

Knockouts

None

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 7 ft. (2.1m)
  • Material - UV Stabilized PVC

Style

Single Channel, Latching

Type

Base and Cover

UPC

783585092010

Dimensions

Length

7 ft

Weight

0.18 lb

Width

1.19 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

70