HUBBELL
Non-Metallic Raceway, Latching WallTrak, WallTRAK2, Adhesive Base and Cover, 5' Length
Image of PW2ABC5 Non-Metallic Raceway, Latching WallTrak, WallTRAK2, Adhesive Base and Cover, 5' Length
Image of PW2ABC5 Non-Metallic Raceway, Latching WallTrak, WallTRAK2, Adhesive Base and Cover, 5' Length
Image of PW2ABC5 Non-Metallic Raceway, Latching WallTrak, WallTRAK2, Adhesive Base and Cover, 5' Length
Image of PW2ABC5 Non-Metallic Raceway, Latching WallTrak, WallTRAK2, Adhesive Base and Cover, 5' Length

Non-Metallic Raceway, Latching WallTrak, WallTRAK2, Adhesive Base and Cover, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW2ABC5

Non-Metallic Raceway, Latching WallTrak, WallTRAK2,Adhesive Base and Cover, 5'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

5' Base and Cover- Adhesive Back

Catalog Number

PW2ABC5

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

PW2, 2-Channel WallTrak- Latching

Knockouts

None

Material

Thermoplastic

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 5 ft. (1.5m)
  • Material - UV Stabilized PVC

Style

Two Channel, Latching

Type

Base and Cover

UPC

783585090597

Dimensions

Length

5 ft

Weight

0.32 lb

Width

2.12 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

50

Pallet Quantity

1