Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP2
Standard Product
Catalog Number
KP2
Color
Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Style
Toggle Openings(2)
Type
Cover Plates
UPC
783585498041
Width
4.8 in
EU RoHS Indicator
Contact Manufacturer
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
2-Gang
Carton Quantity
10