text.skipToContent text.skipToNavigation

KP262

By multiple brands 

Catalog ID: KP262

By Hubbell Wiring Device-Kellems
Catalog ID:  KP262
Faceplate, KP Series, 2-Gang Styleline, Office White

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application 2) Decorator
Color Office White
Construction Molded
Cover Type Removable
EU RoHS Indicator Contact Manufacturer
Item Type Raceway Box Plates
Number of Gang(s) 2-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Series
  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style StyleLine Opening
Sub Brand Face Plates
Type For Raceway Boxes
UPC 783585336862

Certifications and Compliance

Industry Standard(s) UL
Non Hazardous Location Non-Hazardous

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing