WBP_PB3IND2G_PRODIMAGE
WBP_PB3IND2G_PRODIMAGE

Non-Metallic Raceway, BaseTrak Series, 2- Gang Inline Device Box

Brand:

Hubbell Premise Wiring

Catalog ID:

PB3IND2G

Non-Metallic Raceway, BaseTrak Series, 2-Gang Inline Device Box

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Product details

General

Color
  • Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PB3 BaseTrak Series
Number of Gang(s)
2-Gang
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PB3
Style
In-Line
Type
Boxes
UPC
783585090870

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads