text.skipToContent text.skipToNavigation

PT12TGB

by multiple brands 

Catalog ID: PT12TGB

Non-Metallic Raceway, PolyTrak Series, PREMISE-TRAK <(>&<)> PLUGTRAK, 2-Gang Box

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Product Details

General

Color Office White
EU RoHS Indicator Contact Manufacturer
Item Type PT1 PremiseTrak Series
Number of Gang(s) 2-Gang
Performance
  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F
Series PT1
Style Deep
Type Boxes
UPC 783585337852

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity 5

Resources/Downloads