HUBBELL
Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, External Elbow Fitting
Image of PT1EE Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, External Elbow Fitting

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, External Elbow Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1EE

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, External Elbow Fitting

For outside surfaces at right angles

General

Catalog Number

PT1EE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PT1 PremiseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Series

PT1

Specifications

  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Type

Elbows

UPC

783585337999

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Logistics

Carton Quantity

25

Pallet Quantity

5850