HUBBELL
Non-Metallic Raceway, WallTrak1 Series, Flat Elbow, Office White
Image of PW1FE Non-Metallic Raceway, WallTrak1 Series, Flat Elbow, Office White

Non-Metallic Raceway, WallTrak1 Series, Flat Elbow, Office White

Brand: Hubbell Premise Wiring

Catalog ID: PW1FE

Non-Metallic Raceway, WallTrak1 Series, Flat Elbow

For right angle turns on same surface

General

Catalog Number

PW1FE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Flat

Type

Elbows

UPC

783585092058

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

25