text.skipToContent text.skipToNavigation

PP1TCBC

by multiple brands 

Catalog ID: PP1TCBC

Non-Metallic Raceway, Latching PremiseTrak, Base and Cover, Tee Fitting

Product Details

General

Color Office White
EU RoHS Indicator Contact Manufacturer
Item Type PP1 PremiseTrak (Latching) Series
Material Non-Metallic
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series PP1
Style Base and Cover
Type Tees
UPC 783585090580

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity 10

Resources/Downloads