text.skipToContent text.skipToNavigation

PT206224

by multiple brands 

Catalog ID: PT206224

Non-Metallic Raceway, Non-Metallic PlugTrak Series, PLUGTRAK, 6', 20A 125V, 2-Circuit, 3) Duplex

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

Product Details

General

Color Office White
EU RoHS Indicator Contact Manufacturer
Item Type Pre-Wired PlugTrak
Number Of Receptacles 3
Performance
  • Electrical - Crush Resistance - 300 lbs.
  • Electrical - Impact Resistance - 5 ft. lbs
  • Electrical - Receptacle Rating - NEMA 5-15R & 5-20R
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
  • Mechanical - Wire - #12 AWG Stranded Copper
Type Two Circuits
UPC 783585091211

Dimensions

Length 6 ft

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 125 VAC

Conductor Related

Wire Size #12 AWG THHN

Certifications and Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity 10

Resources/Downloads