HUBBELL
PlugTrak, Hard Wired, 6' Length, 20A 125V, Single Circuit, 9) Duplexes, White
Image of PT206108W PlugTrak, Hard Wired, 6' Length, 20A 125V, Single Circuit, 9) Duplexes, White

PlugTrak, Hard Wired, 6' Length, 20A 125V, Single Circuit, 9) Duplexes, White

Brand: Hubbell Premise Wiring

Catalog ID: PT206108W

PlugTrak, Hard Wired, 6' Length, 20A 125V, Single Circuit, 9) Duplexes, White

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT206108W

EU RoHS Indicator

Contact Manufacturer

Series

Non-Metallic

Style

Standard

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585563329

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10