HUBBELL
Raceway, PlugTrak, 15A 125V,, 5' Length, 5 Duplex Receptacles, One Circuit, White
Image of PT155130W Raceway, PlugTrak, 15A 125V,, 5' Length, 5 Duplex Receptacles, One Circuit, White
Image of PT155130W Raceway, PlugTrak, 15A 125V,, 5' Length, 5 Duplex Receptacles, One Circuit, White
Discontinued

Raceway, PlugTrak, 15A 125V,, 5' Length, 5 Duplex Receptacles, One Circuit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT155130W

Raceway, Non-Metallic PlugTrak, 5' Length, 15A 125V, 5) Duplex Receptacles, One Circuit, White

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes
  • Hubbell designed and manufactured 15 or 20 Amp receptacles
  • Available as hard wired multi-outlet assembly or relocatable power tap

General

Catalog Number

PT155130W

Product Family

Non-Metallic

Style

Standard

Sub Brand

Non-Metallic PlugTrak

Type

Single Circuit

UPC

783585563022

Dimensions

Weight

1.8 lb

Logistics

Carton Quantity

25