HUBBELL
Raceway, PlugTrak, 20A 125V, 5' Length, 4 Duplex Receptacles, Two Circuit, White
Image of PT205215W Raceway, PlugTrak, 20A 125V, 5' Length, 4 Duplex Receptacles, Two Circuit, White
Discontinued

Raceway, PlugTrak, 20A 125V, 5' Length, 4 Duplex Receptacles, Two Circuit, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT205215W

Raceway, PlugTrak, 20A 125V, 5' Length, 4 Duplex Receptacles, Two Circuit, White

  • Available in 5 ft. or 6 ft. lengths
  • Multiple spacing configurations
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT205215W

EU RoHS Indicator

Contact Manufacturer

Series

Non-Metallic

Style

Standard

Sub Brand

Non-Metallic PlugTrak

Type

Two Circuits

UPC

783585563305

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25