HUBBELL
Image of HBLPPO15A Aluminum Service Poles, Blank pole with Divider, 15' 2", Gray
Image of HBLPPO15A Aluminum Service Poles, Blank pole with Divider, 15' 2", Gray
Image of HBLPPO15A Aluminum Service Poles, Blank pole with Divider, 15' 2", Gray
Buy America(n) Qualified

Aluminum Service Poles, Blank pole with Divider, 15' 2", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPPO15A

Aluminum Service Poles, Blank pole with Divider, 15' 2", Gray

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Catalog Number

HBLPPO15A

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Knockouts

4

Number of Receptacles

0

Series

Three Service Pole

Specifications

  • Finish - Gray, ivory or clear anodized aluminum
  • Height - 15' 2" (4.62m)
  • Material - Extruded aluminum
  • Thickness - .05" thick (1.27mm)

Type

Blank Pole

UPC

783585345550

Dimensions

Height

182 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL Listed