HUBBELL
Image of HSTPBK400025FRL HSTPBK400025FRL, Heat Shrink Tubing, Thin Wall, Black
Image of HSTPBK400025FRL HSTPBK400025FRL, Heat Shrink Tubing, Thin Wall, Black
play

HSTPBK400025FRL, Heat Shrink Tubing, Thin Wall, Black

Brand: Burndy

Catalog ID: HSTPBK400025FRL

Heat Shrink Tubing, 4" ID Min (Issued), 2" ID Max (Recovered), Thin Wall, Black, 25-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPBK400025FRL

Color

Black

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945697782

Dimensions

Dimensions

300 in x 4 in x 0.055 in

Height

0.055 in

Length

300 in

Width

4 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

2