HUBBELL
Image of HSTPCL050025FRL HSTPCL050025FRL, Heat Shrink Tubing, Thin Wall, Clear

HSTPCL050025FRL, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSTPCL050025FRL

Heat Shrink Tubing, .05" ID Min (Issued), .25" ID Max (Recovered), Thin Wall, Clear, 25-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPCL050025FRL

Color

Clear

UPC

621945694743

Dimensions

Dimensions

300 in x 0.5 in x 0.025 in

Height

0.025 in

Length

300 in

Width

0.5 in

Logistics

Carton Quantity

1

Pallet Quantity

1