HUBBELL
Image of HSTPGR004725FRL HSTPGR004725FRL, Heat Shrink Tubing, Thin Wall, Green

HSTPGR004725FRL, Heat Shrink Tubing, Thin Wall, Green

Brand: Burndy

Catalog ID: HSTPGR004725FRL

Heat Shrink Tubing, .047" ID Min (Issued), .023" ID Max (Recovered), Thin Wall, Green, 25-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPGR004725FRL

Color

Green

UPC

621945690172

Dimensions

Dimensions

300 in x 0.047 in x 0.016 in

Height

0.016 in

Length

300 in

Width

0.047 in

Logistics

Carton Quantity

10