HUBBELL
Image of HSTPMX01256IPK25 HSTPMX01256IPK25, Heat Shrink Tubing, Thin Wall, Mixed

HSTPMX01256IPK25, Heat Shrink Tubing, Thin Wall, Mixed

Brand: Burndy

Catalog ID: HSTPMX01256IPK25

Heat Shrink Tubing, .125" ID Min (Issued), .063" ID Max (Recovered), Thin Wall, Mixed Colors, 6-Inch Lengths, 25 Pieces Total per package

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPMX01256IPK25

Color

Multiple Colors

UPC

621945691865

Dimensions

Dimensions

6 in x 0.0125 in x 0.02 in

Height

0.02 in

Length

6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.0125 in

Logistics

Carton Quantity

80

Pallet Quantity

1920