Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Burndy
Catalog ID: HSTPOR05006IPK25
Catalog Number
HSTPOR05006IPK25
Color
Orange
UPC
621945694811
Dimensions
6 in x 0.5 in x 0.025 in
Height
0.025 in
Length
6 in
Width
0.5 in
Carton Quantity
16