HUBBELL
HSTPRD0063500FRL, Thin Wall Polyolefin Heat Shrink Tubing, Red, 500' Reel, 1/16" ID
Image of HSTPRD0063500FRL HSTPRD0063500FRL, Thin Wall Polyolefin Heat Shrink Tubing, Red, 500' Reel, 1/16" ID

HSTPRD0063500FRL, Thin Wall Polyolefin Heat Shrink Tubing, Red, 500' Reel, 1/16" ID

Brand: Burndy

Catalog ID: HSTPRD0063500FRL

1/16 I.D., 1 Unit = 500 Ft., Color = Red, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max, Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPRD0063500FRL

Color

Red

UPC

621945691001

Dimensions

Dimensions

6000 in x 0.063 in x 0.017 in

Height

0.017 in

Length

6000 in

Width

0.063 in

Logistics

Carton Quantity

2