HUBBELL
HSTPWH0500100FRL, Thin Wall Polyolefin Heat Shrink Tubing, White, 100' Reel, 1/2" ID
Image of HSTPWH0500100FRL HSTPWH0500100FRL, Thin Wall Polyolefin Heat Shrink Tubing, White, 100' Reel, 1/2" ID

HSTPWH0500100FRL, Thin Wall Polyolefin Heat Shrink Tubing, White, 100' Reel, 1/2" ID

Brand: Burndy

Catalog ID: HSTPWH0500100FRL

1/2 I.D., 1 Unit = 100 Ft., Color = White, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max, Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPWH0500100FRL

Color

White

UPC

621945694965

Dimensions

Dimensions

1200 in x 0.5 in x 0.025 in

Height

0.025 in

Length

1200 in

Width

0.5 in

Logistics

Carton Quantity

2