HUBBELL
WBP_HBTLB4BK_PRODIMAGE
WBP_HBTLB4BK_PRODIMAGE
Discontinued

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 4" Tray, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBTLB4BK

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 4" Tray, Black.

Standard Product

Product details

General

Application

For 4" Tray

Catalog Number

HBTLB4BK

Color

Construction

Fabricated

EU RoHS Indicator

No

Item Type

L-Bracket

Material

Steel

Sub Brand

Wire Basket Tray

Type

L-Brackets

UPC

783585417653

Dimensions

Dimensions

4 in x 4 in x 4 in

Height

4 in

Length

4 in

Width

4 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous