text.skipToContent text.skipToNavigation

HBT300208

by multiple brands 

Catalog ID: HBT300208

Wire Basket Tray, Preformed Radius, 30 Degree, 2" High X 8" Wide, Pre-Galvanized

Product Details

General

Type 30 Degree
UPC 783585482682

Dimensions

Width 8 in