HUBBELL
WBP_HBTCLGS12_PRODIMAGE
WBP_HBTCLGS12_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Ceiling Support, For 16" Tray, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCLGS16

Wire Basket Tray, Overhead Tray, Accessories, Ceiling Support, For 16" Tray, Pre-Galvanized

Standard Product

Product details

General

Application

For 16" Tray

Catalog Number

HBTCLGS16

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Ceiling Support

Material

Steel

Specifications

  • Weight - 1.5 Lb
  • Width In (mm) - 16" (406)

Style

Sub Brand

Wire Basket Tray

Type

Ceiling

UPC

783585418063

Dimensions

Width

16 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads