HUBBELL
Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 18" Tray, Pre-Galvanized
Image of HBTCTRS18 Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 18" Tray, Pre-Galvanized
Discontinued

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 18" Tray, Pre-Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBTCTRS18

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 18" Tray, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Overhead TrayCenter Support
  • For 18" Tray

General

Catalog Number

HBTCTRS18

EU RoHS Indicator

Contact Manufacturer

Finish Type

Specifications

  • Weight - 3.4 Lb
  • Width In (mm) - 18" (457)

Sub Brand

Wire Basket Tray

Type

Center

UPC

783585417981

Dimensions

Width

18 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer