WBP_HBTU020624_PRODIMAGE
WBP_HBTU020624_PRODIMAGE
Discontinued

Wire Basket Tray, Under Floor Tray, 4" High x 24" Wide x 48" Length, Round, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTU042448

Wire Basket Tray, Under Floor Tray, 4" High x 24" Wide x 48" Length, Round, Pre-Galvanized

Round

Product details

General

Application
Straight Sections
Construction
Fabricated
Cover Type
No Cover
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Under Floor
Knockouts
None
Material
Steel
Style
Round
Sub Brand
Wire Basket Tray
Type
Tray
UPC
783585418681

Dimensions

Depth
4 in
Length
48 in
Straight Section Length
48
Width
24 in

Certifications And Compliance

Non Hazardous Location
Non Hazardous

Resources and downloads