HUBBELL
WBP_HBTSC_PRODIMAGE
WBP_HBTSC_PRODIMAGE

Wire Basket Tray, Accessories, Side Car, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTSC

Wire Basket Tray, Accessories, Side Car, Pre-Galvanized

Standard Product

Product details

General

Application

Transition

Catalog Number

HBTSC

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Side Car

Material

Steel

Specifications

Weight - 0.5 Lb

Sub Brand

Wire Basket Tray

Type

Sidecar

UPC

783585418483

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads