WBP_HBTDIV2_PRODIMAGE
WBP_HBTDIV2_PRODIMAGE
WBP_HBTCVR4_HBTDIV2_App_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Divider Assembly, 2" Deep, Steel, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTDIV2

Wire Basket Tray, Overhead Tray, Accessories, Divider Assembly, 2" Deep, Steel, Pre-Galvanized

Standard Product

Product details

General

Application
2" Deep
Construction
Fabricated
EU RoHS Indicator
No
Finish Type
Pre-Galvanized
Item Type
Divider
Material
Steel
Sub Brand
Wire Basket Tray
Type
Dividers
UPC
783585419312

Dimensions

Dimensions
4.5 in x 6.5 in x 6.61 in
Height
6.61 in
Length
4.5 in
Width
6.5 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous

Resources and downloads